OVERVIEW
Reuse of cable drums
Globally, Prysmian Group reused 50% of all cable drums in 2022 - of which 73% were made of wood and remaining 27% of metal and plastic.
This environmentally friendly practice yields substantial benefits, as a wooden cable drum, on average, can be reused up to 8 times before being scrapped. For metal and plastic drums, the potential lifespan is even longer with a higher return-rate.
Drum returns are primarily handled by external logistics companies with an extensive local presence. For larger projects, Prysmian local subsidiaries arrange for delivery and collection of empty cable drums according to contractual agreements.