ECOSLIM

OVERVIEW

Reduced diameters & carbon footprint with full functionality

Ecoslim™ - cable system consisting of small-diameter tubes and Sirocco HD or Sirocco Extreme (XT) optical cables which are available with up to 864 optical fibres.

Ecoslim™ uses the new generation of Easenet microducts which are up to 90% made of reclaimed HDPE, resulting in up to 50% less usage of virgin plastics compared to the conventional duct solutions. 

Sirocco cables are made with 50% less plastics and up to 25% smaller in diameter, in line with the Group’s committment to increase the amount of recycled materials in their products.

AVAILABLE CONFIGURATIONS

Fitting your any business need

Available in various configurations, we make sure that your infrastructure of any size will be covered

Ecoslim is greener, easier to use, more cost-effective… this innovation allows companies to meet their environmental targets without making any compromises whatsoever!

Erik van den Oever

Erik van den Oever

Prysmian Group’s Commercial director Telecom Benelux

Get in touch with us for more details


Telecom

Thomas_Zambon

Thomas Zambon

North Europe Telecom Sales Director